IESNA:LM-63-2002
[TEST]P952883
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41973
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5771.6 6206.8 6674.2 7143.7 7503.6 7724 7857.9 7933.2 8016.3 8112.6
8236.7 8405 8632 8900 9225.6 9773.7 10602 11700.5 13057.1 14753.6
16977.2 19529.7 22247.2 24718.9 26212.7 25454.2 23936 21901.7 19457.7 16545.3
12861.1 9189 6014.2 3496 1538.1 476.2 0
5771.6 6230.3 6756.3 7277.5 7661.7 7895.4 8005.9 8033.1 8051.1 8067
8092.7 8147.6 8248.2 8374.4 8582.4 9017.1 9779.2 10884.2 12323.8 14040.2
16095.9 18462.6 21193 24144.8 27104.4 27890.6 26222.7 24076.6 21823.3 19259.9
15670.7 11811.7 8220.7 5004.5 2338.8 745.3 0
5771.6 6254 6838.7 7411 7819.9 8066.6 8153.6 8133 8086.1 8021.4
7948.8 7890.1 7864.6 7849.1 7939.5 8260.6 8956.5 10067.8 11590.3 13326.6
15214.9 17395.8 20138.8 23570.5 27996.3 30327.1 28509.4 26251.5 24189.1 21974.8
18480.4 14434.7 10427.1 6513.1 3139.4 1014.4 0
5771.6 6287.5 6920.2 7531.3 7960.9 8194.1 8233.6 8134.6 7980.9 7803.5
7617.9 7451.8 7325.1 7238.7 7303.4 7682.5 8526.6 9820.2 11481.1 13304.5
15218.7 17287.9 19718.2 22726.9 26948.7 30209 28961.9 26463.7 24283.9 22043
18732.6 14795.7 10875.8 7014.3 3565.8 1252.2 0
5771.6 6320.9 7001.9 7651.5 8102 8321.3 8313.7 8135.9 7875.7 7585.5
7287 7013.7 6785.6 6628.3 6667.5 7104.5 8096.7 9572.6 11371.7 13282.3
15222.4 17179.8 19297.6 21883.5 25901.1 30090.8 29414.1 26675.6 24378.9 22111
18984.9 15156.7 11324.5 7515.8 3992.1 1490.1 0
5771.6 6340.8 7046.2 7724 8187.5 8383.3 8316 8046.2 7677.7 7294.3
6933.3 6621.7 6377.2 6244.5 6400.9 7087.2 8400.1 10234.4 12431.9 14811.8
17193.6 19534.4 21918.1 24529.5 28405.1 32384.6 32329.2 29712.9 27095.1 24236.1
20638.2 16413.5 12273.7 8169.1 4529 1758.5 0
5771.6 6360.8 7090.5 7796.4 8272.5 8445.3 8318.2 7956.5 7479.7 7003.1
6579.6 6229.7 5968.8 5860.7 6134.4 7069.9 8703.5 10896.1 13492.3 16340.9
19164.7 21888.9 24538.4 27175.5 30909.1 34678.6 35244.5 32750 29811 26361.1
22291.5 17670.4 13222.5 8822.5 5065.6 2026.9 0
5771.6 6370.7 7117.3 7835.6 8310.6 8466.1 8296 7874.3 7335.5 6822.8
6390 6043.2 5795.8 5724.9 6102.8 7214.8 9055.7 11536.7 14544.7 17881.7
21198.5 24405.3 27538.3 30573.4 34547.1 38139.8 38600.7 36120.6 32711.7 28533.6
23820.8 18755 13792.2 9060.1 5200.5 2038.5 0
5771.6 6380.7 7144.4 7874.6 8348.5 8486.9 8273.9 7791.9 7191.3 6642.5
6200.9 5856.9 5622.8 5588.9 6071.1 7359.6 9407.8 12177.2 15597.4 19422.3
23232.3 26921.4 30538.1 33971 38185 41600.8 41956.7 39491.3 35612.1 30705.8
25350.1 19839.8 14361.6 9297.5 5335.3 2049.8 0
5771.6 6376.3 7164.7 7893.4 8362.9 8489.2 8247.7 7733.9 7102.7 6544.6
6108.3 5769.4 5541.3 5530.2 6066.2 7434.9 9583.2 12553.2 16236.4 20327
24462 28395.4 32291.1 36144.8 40534.4 43772.4 43805.6 40939.7 36417.2 30787.3
24940.3 19135.5 13228.7 8407.2 4622.2 1720.9 0
5771.6 6380.7 7144.4 7874.6 8348.5 8486.9 8273.9 7791.9 7191.3 6642.5
6200.9 5856.9 5622.8 5588.9 6071.1 7359.6 9407.8 12177.2 15597.4 19422.3
23232.3 26921.4 30538.1 33971 38185 41600.8 41956.7 39491.3 35612.1 30705.8
25350.1 19839.8 14361.6 9297.5 5335.3 2049.8 0
5771.6 6370.7 7117.3 7835.6 8310.6 8466.1 8296 7874.3 7335.5 6822.8
6390 6043.2 5795.8 5724.9 6102.8 7214.8 9055.7 11536.7 14544.7 17881.7
21198.5 24405.3 27538.3 30573.4 34547.1 38139.8 38600.7 36120.6 32711.7 28533.6
23820.8 18755 13792.2 9060.1 5200.5 2038.5 0
5771.6 6360.8 7090.5 7796.4 8272.5 8445.3 8318.2 7956.5 7479.7 7003.1
6579.6 6229.7 5968.8 5860.7 6134.4 7069.9 8703.5 10896.1 13492.3 16340.9
19164.7 21888.9 24538.4 27175.5 30909.1 34678.6 35244.5 32750 29811 26361.1
22291.5 17670.4 13222.5 8822.5 5065.6 2026.9 0
5771.6 6340.8 7046.2 7724 8187.5 8383.3 8316 8046.2 7677.7 7294.3
6933.3 6621.7 6377.2 6244.5 6400.9 7087.2 8400.1 10234.4 12431.9 14811.8
17193.6 19534.4 21918.1 24529.5 28405.1 32384.6 32329.2 29712.9 27095.1 24236.1
20638.2 16413.5 12273.7 8169.1 4529 1758.5 0
5771.6 6320.9 7001.9 7651.5 8102 8321.3 8313.7 8135.9 7875.7 7585.5
7287 7013.7 6785.6 6628.3 6667.5 7104.5 8096.7 9572.6 11371.7 13282.3
15222.4 17179.8 19297.6 21883.5 25901.1 30090.8 29414.1 26675.6 24378.9 22111
18984.9 15156.7 11324.5 7515.8 3992.1 1490.1 0
5771.6 6287.5 6920.2 7531.3 7960.9 8194.1 8233.6 8134.6 7980.9 7803.5
7617.9 7451.8 7325.1 7238.7 7303.4 7682.5 8526.6 9820.2 11481.1 13304.5
15218.7 17287.9 19718.2 22726.9 26948.7 30209 28961.9 26463.7 24283.9 22043
18732.6 14795.7 10875.8 7014.3 3565.8 1252.2 0
5771.6 6254 6838.7 7411 7819.9 8066.6 8153.6 8133 8086.1 8021.4
7948.8 7890.1 7864.6 7849.1 7939.5 8260.6 8956.5 10067.8 11590.3 13326.6
15214.9 17395.8 20138.8 23570.5 27996.3 30327.1 28509.4 26251.5 24189.1 21974.8
18480.4 14434.7 10427.1 6513.1 3139.4 1014.4 0
5771.6 6230.3 6756.3 7277.5 7661.7 7895.4 8005.9 8033.1 8051.1 8067
8092.7 8147.6 8248.2 8374.4 8582.4 9017.1 9779.2 10884.2 12323.8 14040.2
16095.9 18462.6 21193 24144.8 27104.4 27890.6 26222.7 24076.6 21823.3 19259.9
15670.7 11811.7 8220.7 5004.5 2338.8 745.3 0
5771.6 6206.8 6674.2 7143.7 7503.6 7724 7857.9 7933.2 8016.3 8112.6
8236.7 8405 8632 8900 9225.6 9773.7 10602 11700.5 13057.1 14753.6
16977.2 19529.7 22247.2 24718.9 26212.7 25454.2 23936 21901.7 19457.7 16545.3
12861.1 9189 6014.2 3496 1538.1 476.2 0
5771.6 6159.2 6569 6970.1 7284.1 7482.8 7606.6 7678.3 7751.4 7842
7971.3 8152.1 8387.5 8657.9 8993.9 9478.3 10171.5 11079.1 12218.8 13573.8
15198.5 16905.2 18418.3 19490.7 19758.7 18630.3 17033.7 15133.6 13060.4 10812.9
8236.4 5764.8 3714.1 2149.6 967 316.7 0
5771.6 6111.6 6463.8 6796.6 7064.6 7241.8 7355.2 7423.4 7486.3 7571.1
7706.2 7898.9 8143.2 8416.1 8762 9182.8 9740.9 10457.6 11380.5 12393.8
13419.6 14280.7 14589.7 14262.6 13304.5 11806.4 10131.4 8365.6 6663.1 5080.6
3611.8 2340.6 1414.1 803.5 396 157.2 0
5771.6 6060.9 6358.8 6636.3 6852.7 7001.7 7094.7 7139.3 7174 7221
7306 7438.9 7611 7790.6 7995.3 8224.5 8515.5 8896.2 9397.2 9931
10426.2 10747.8 10676.9 10178.1 9249.9 7994.8 6714.2 5459.8 4298.8 3286.5
2385.3 1616.3 1041.4 640.5 342.4 142 0
5771.6 6010.4 6254 6475.9 6640.9 6761.6 6834.3 6855.1 6861.8 6870.6
6905.6 6978.7 7078.8 7165.2 7228.5 7266.2 7289.9 7334.8 7413.9 7468.2
7432.7 7214.6 6763.9 6093.9 5195.4 4183.2 3297.3 2554.1 1934.6 1492.3
1158.8 892.1 668.9 477.9 289 126.7 0
5771.6 5959.5 6148.4 6319.8 6451.4 6538 6576.7 6556.1 6499.4 6429.9
6361.2 6315.4 6293.9 6267.3 6217.3 6131.5 6013.5 5891.7 5778.5 5685.1
5583.2 5411.1 5125.8 4723.6 4201.4 3576.4 3014.1 2473.7 1957.6 1561.6
1221.7 934.8 686.6 481 287.5 125.1 0
5771.6 5908.5 6043 6163.7 6261.6 6314.3 6319.1 6257.1 6137.1 5989.1
5817.1 5652.1 5508.5 5369 5206.4 4996.9 4737.4 4449 4143.4 3902
3733.6 3607.8 3487.8 3353.1 3207.4 2969.5 2730.8 2393 1980.4 1631.2
1284.6 977.8 704.3 484.6 285.7 123.6 0
5771.6 5859.8 5944.4 6026.1 6099 6130.2 6106.1 6000.9 5819.5 5606.6
5369 5151.7 4970.1 4813.5 4659.6 4478.5 4262.3 4023.8 3770.4 3570
3436.9 3349.2 3285.6 3210.3 3095.1 2894.9 2695.6 2412.8 2071.7 1760.5
1429.4 1118.5 823.4 572.3 349.9 149.7 0
5771.6 5811.1 5845.8 5888.6 5936 5946.2 5893 5744.6 5501.9 5224.2
4921.2 4651.4 4431.7 4257.9 4112.8 3960 3787.2 3598.5 3397.4 3238
3140.1 3090.7 3083.4 3067.4 2982.8 2820.5 2660.4 2432.2 2162.7 1889.6
1574.2 1259.1 942.4 660 414.2 176.1 0
5771.6 5763.9 5752.8 5761.7 5779.4 5781.6 5710.7 5530.2 5252.3 4940
4629.9 4386.3 4209.1 4078.5 3963.3 3829.3 3668.7 3489.3 3286.7 3095.1
2952.3 2874.8 2882.5 2890.3 2865.9 2806.1 2662.1 2427.4 2162.7 1911.3
1674.4 1424.1 1139.5 828.3 539.3 228.1 0
5771.6 5711.4 5660.9 5642.8 5651.6 5662.7 5615.5 5471.5 5236.8 4970.4
4711.9 4486 4287.3 4113.2 3948.9 3776.6 3587.9 3387.5 3188.1 3010.3
2853.7 2737 2675 2637.8 2602.8 2562 2476.1 2322.8 2128.4 1911.8
1665.9 1419.7 1138.8 837.6 551.5 243.6 0
5771.6 5668.9 5580.7 5536 5539.1 5570.5 5571.4 5487.7 5312.1 5081.8
4840.3 4610 4385.7 4171.5 3964.9 3758.9 3547.8 3334.3 3136.3 2966.9
2815.2 2698.9 2614.7 2550.1 2489.2 2419.8 2325 2197 2038.9 1850.4
1618.8 1381.8 1107.2 822.1 534.9 237 0
5771.6 5626.6 5500.3 5429.5 5426.6 5478.9 5527.6 5503.7 5387.4 5193.2
4968.8 4734 4484.4 4229.7 3981 3741.2 3507.7 3281.2 3084.7 2923.5
2776.9 2661 2554.7 2462.4 2375.3 2277.9 2173.8 2071.2 1949.4 1789.1
1571.4 1343.9 1075.3 806.6 518.3 230.3 0
5771.6 5588.3 5433 5340.9 5338 5419.9 5535.6 5600.2 5555 5384.5
5140.9 4875.6 4601.8 4323.4 4052.6 3792.5 3544.7 3311.3 3110 2947.4
2814.1 2717.1 2634.2 2547.9 2450.4 2325.5 2192.2 2065.5 1929.5 1759.8
1543.5 1315.6 1051.6 789.8 499.4 226.8 0
5771.6 5550.2 5365.9 5252.3 5249.4 5361.5 5543.5 5696.8 5722.9 5576.3
5313.2 5016.9 4719.2 4417.3 4123.9 3843.7 3581.7 3341.6 3135.6 2971.1
2851.5 2772.9 2713.5 2633.3 2525.3 2373.1 2210.3 2059.7 1909.6 1730.8
1515.3 1287.2 1027.6 772.9 480.6 223.2 0
5771.6 5516.7 5306.6 5177.7 5169 5298.1 5527.1 5748.2 5830.3 5716.1
5450.7 5127.2 4810.7 4505 4210.7 3930.3 3665.4 3420.9 3211 3044.8
2921 2836.7 2782.2 2714 2617.8 2481 2325.9 2166.5 2003.5 1804.8
1570.3 1332 1064.9 769.8 464.7 222.6 0
5771.6 5483.3 5247.2 5102.8 5088.4 5235.2 5510.8 5799.3 5937.8 5855.8
5588.3 5237.5 4902.4 4593 4297.7 4017.1 3749.1 3500.4 3286.3 3118.4
2990.4 2900.2 2850.8 2794.6 2710.4 2589 2441.8 2273.4 2097.4 1878.6
1625.2 1376.5 1101.8 766.7 448.5 221.9 0
5771.6 5449.6 5193.4 5036.8 5014.2 5158.4 5444.1 5745.5 5913 5870.9
5639.6 5294.6 4948.9 4644.6 4359.7 4093.8 3837.3 3595.7 3385 3215.8
3077.6 2981.5 2922.1 2865 2782 2665.5 2514.9 2342.8 2157.2 1932.6
1674.1 1418.5 1137.3 754.3 414.2 195.8 0
5771.6 5416.2 5139.3 4971 4940 5081.8 5377.4 5691.9 5887.9 5885.7
5690.8 5352 4995.4 4696.4 4421.8 4170.4 3925.7 3690.9 3483.8 3313.3
3164.9 3063 2993.2 2935.7 2853.7 2741.9 2587.9 2411.9 2217 1986.6
1723.1 1460.6 1172.7 741.9 379.8 169.4 0
5771.6 5390.3 5097.9 4921.6 4881.1 5006.5 5270.2 5550 5725.6 5730.7
5563.7 5261.4 4926.5 4633 4376.6 4149.6 3930.7 3716.4 3520.4 3355.4
3218.9 3127 3061 3004.1 2922.4 2804.8 2643.3 2459.7 2260.2 2028.9
1761.6 1501.2 1203.5 807.5 441.2 195.1 0
5771.6 5364.1 5056.3 4872.5 4822 4931.1 5163 5408 5563.5 5575.6
5436.8 5171 4857.4 4569.5 4331.6 4128.7 3935.6 3741.8 3556.9 3397.4
3273 3191 3129 3072.3 2991 2867.7 2698.7 2507.5 2303.3 2071.2
1800.2 1541.5 1234.1 873.1 502.7 221 0
5771.6 5343.1 5027.3 4837.9 4783.4 4881.3 5087.3 5296.4 5426.6 5434.8
5311.4 5073.8 4787.9 4513.9 4280.2 4081.6 3895.5 3707.9 3526.3 3376.2
3271.6 3202.5 3145 3088.5 3008.7 2884.7 2716.2 2524.6 2319.7 2090.7
1820.5 1560.5 1259.3 916 555.9 242.5 0
5771.6 5322.1 4998.3 4803.4 4744.4 4831.5 5011.5 5184.7 5289.9 5293.7
5186.5 4976.6 4717.9 4458.3 4229.1 4034.2 3855.4 3674.3 3496 3354.9
3270.7 3214.1 3160.9 3104.6 3026.5 2901.8 2733.4 2541.4 2336.1 2110.2
1840.9 1579.6 1284.6 959 609.1 264 0
5771.6 5305.7 4977.7 4779.7 4722.1 4806.5 4976.8 5133.4 5224.2 5224.4
5126.3 4936.2 4697.3 4444.8 4208.5 3996.7 3801 3606.7 3418.7 3286.3
3215.8 3169.3 3121.9 3065.2 2987.9 2867 2700 2510.6 2311.1 2089.4
1830.7 1565.4 1278.4 956.3 604.6 258.7 0
5771.6 5289.3 4957.1 4756.2 4699.7 4781.7 4942.2 5081.8 5158.2 5154.8
5066.2 4895.7 4676.5 4431.3 4188.1 3959.5 3746.9 3539.2 3341.6 3217.6
3160.9 3124.6 3082.9 3025.8 2949.6 2832.2 2666.6 2480.1 2286.1 2068.6
1820.5 1550.8 1272.4 953.5 600.2 252.9 0
5771.6 5274.2 4941.3 4742 4687.7 4771.5 4928.9 5064.9 5137.1 5131.6
5044.3 4885.7 4676.5 4433.1 4183.7 3939.8 3710.2 3485.8 3278.9 3159.6
3107.3 3076.5 3040.9 2984.2 2906.6 2787 2622.7 2439.3 2247.1 2031.4
1789.3 1519.3 1230.1 917.8 572.3 238.8 0
5771.6 5258.9 4925.6 4728.1 4675.8 4761.3 4915.6 5047.9 5116.1 5108.3
5022.6 4875.8 4676.5 4435 4179.2 3920.1 3673.8 3432.4 3216.3 3101.8
3053.7 3028.7 2998.8 2942.3 2863.7 2741.9 2579.1 2398.6 2208.1 1994.4
1758.1 1487.9 1187.6 881.9 544.4 224.1 0
5771.6 5240.1 4910.1 4717.4 4670.9 4759.5 4914.5 5045.2 5109.4 5098.4
5009.8 4872.5 4679.8 4438.4 4177 3909 3652.1 3397.4 3176 3063
3016.5 2994.3 2967.8 2910.2 2830.5 2702 2544.8 2367.6 2172.7 1960.1
1725.3 1461.7 1138.4 850.5 516 210.4 0
5771.6 5258.9 4925.6 4728.1 4675.8 4761.3 4915.6 5047.9 5116.1 5108.3
5022.6 4875.8 4676.5 4435 4179.2 3920.1 3673.8 3432.4 3216.3 3101.8
3053.7 3028.7 2998.8 2942.3 2863.7 2741.9 2579.1 2398.6 2208.1 1994.4
1758.1 1487.9 1187.6 881.9 544.4 224.1 0
5771.6 5274.2 4941.3 4742 4687.7 4771.5 4928.9 5064.9 5137.1 5131.6
5044.3 4885.7 4676.5 4433.1 4183.7 3939.8 3710.2 3485.8 3278.9 3159.6
3107.3 3076.5 3040.9 2984.2 2906.6 2787 2622.7 2439.3 2247.1 2031.4
1789.3 1519.3 1230.1 917.8 572.3 238.8 0
5771.6 5289.3 4957.1 4756.2 4699.7 4781.7 4942.2 5081.8 5158.2 5154.8
5066.2 4895.7 4676.5 4431.3 4188.1 3959.5 3746.9 3539.2 3341.6 3217.6
3160.9 3124.6 3082.9 3025.8 2949.6 2832.2 2666.6 2480.1 2286.1 2068.6
1820.5 1550.8 1272.4 953.5 600.2 252.9 0
5771.6 5305.7 4977.7 4779.7 4722.1 4806.5 4976.8 5133.4 5224.2 5224.4
5126.3 4936.2 4697.3 4444.8 4208.5 3996.7 3801 3606.7 3418.7 3286.3
3215.8 3169.3 3121.9 3065.2 2987.9 2867 2700 2510.6 2311.1 2089.4
1830.7 1565.4 1278.4 956.3 604.6 258.7 0
5771.6 5322.1 4998.3 4803.4 4744.4 4831.5 5011.5 5184.7 5289.9 5293.7
5186.5 4976.6 4717.9 4458.3 4229.1 4034.2 3855.4 3674.3 3496 3354.9
3270.7 3214.1 3160.9 3104.6 3026.5 2901.8 2733.4 2541.4 2336.1 2110.2
1840.9 1579.6 1284.6 959 609.1 264 0
5771.6 5343.1 5027.3 4837.9 4783.4 4881.3 5087.3 5296.4 5426.6 5434.8
5311.4 5073.8 4787.9 4513.9 4280.2 4081.6 3895.5 3707.9 3526.3 3376.2
3271.6 3202.5 3145 3088.5 3008.7 2884.7 2716.2 2524.6 2319.7 2090.7
1820.5 1560.5 1259.3 916 555.9 242.5 0
5771.6 5364.1 5056.3 4872.5 4822 4931.1 5163 5408 5563.5 5575.6
5436.8 5171 4857.4 4569.5 4331.6 4128.7 3935.6 3741.8 3556.9 3397.4
3273 3191 3129 3072.3 2991 2867.7 2698.7 2507.5 2303.3 2071.2
1800.2 1541.5 1234.1 873.1 502.7 221 0
5771.6 5390.3 5097.9 4921.6 4881.1 5006.5 5270.2 5550 5725.6 5730.7
5563.7 5261.4 4926.5 4633 4376.6 4149.6 3930.7 3716.4 3520.4 3355.4
3218.9 3127 3061 3004.1 2922.4 2804.8 2643.3 2459.7 2260.2 2028.9
1761.6 1501.2 1203.5 807.5 441.2 195.1 0
5771.6 5416.2 5139.3 4971 4940 5081.8 5377.4 5691.9 5887.9 5885.7
5690.8 5352 4995.4 4696.4 4421.8 4170.4 3925.7 3690.9 3483.8 3313.3
3164.9 3063 2993.2 2935.7 2853.7 2741.9 2587.9 2411.9 2217 1986.6
1723.1 1460.6 1172.7 741.9 379.8 169.4 0
5771.6 5449.6 5193.4 5036.8 5014.2 5158.4 5444.1 5745.5 5913 5870.9
5639.6 5294.6 4948.9 4644.6 4359.7 4093.8 3837.3 3595.7 3385 3215.8
3077.6 2981.5 2922.1 2865 2782 2665.5 2514.9 2342.8 2157.2 1932.6
1674.1 1418.5 1137.3 754.3 414.2 195.8 0
5771.6 5483.3 5247.2 5102.8 5088.4 5235.2 5510.8 5799.3 5937.8 5855.8
5588.3 5237.5 4902.4 4593 4297.7 4017.1 3749.1 3500.4 3286.3 3118.4
2990.4 2900.2 2850.8 2794.6 2710.4 2589 2441.8 2273.4 2097.4 1878.6
1625.2 1376.5 1101.8 766.7 448.5 221.9 0
5771.6 5516.7 5306.6 5177.7 5169 5298.1 5527.1 5748.2 5830.3 5716.1
5450.7 5127.2 4810.7 4505 4210.7 3930.3 3665.4 3420.9 3211 3044.8
2921 2836.7 2782.2 2714 2617.8 2481 2325.9 2166.5 2003.5 1804.8
1570.3 1332 1064.9 769.8 464.7 222.6 0
5771.6 5550.2 5365.9 5252.3 5249.4 5361.5 5543.5 5696.8 5722.9 5576.3
5313.2 5016.9 4719.2 4417.3 4123.9 3843.7 3581.7 3341.6 3135.6 2971.1
2851.5 2772.9 2713.5 2633.3 2525.3 2373.1 2210.3 2059.7 1909.6 1730.8
1515.3 1287.2 1027.6 772.9 480.6 223.2 0
5771.6 5588.3 5433 5340.9 5338 5419.9 5535.6 5600.2 5555 5384.5
5140.9 4875.6 4601.8 4323.4 4052.6 3792.5 3544.7 3311.3 3110 2947.4
2814.1 2717.1 2634.2 2547.9 2450.4 2325.5 2192.2 2065.5 1929.5 1759.8
1543.5 1315.6 1051.6 789.8 499.4 226.8 0
5771.6 5626.6 5500.3 5429.5 5426.6 5478.9 5527.6 5503.7 5387.4 5193.2
4968.8 4734 4484.4 4229.7 3981 3741.2 3507.7 3281.2 3084.7 2923.5
2776.9 2661 2554.7 2462.4 2375.3 2277.9 2173.8 2071.2 1949.4 1789.1
1571.4 1343.9 1075.3 806.6 518.3 230.3 0
5771.6 5668.9 5580.7 5536 5539.1 5570.5 5571.4 5487.7 5312.1 5081.8
4840.3 4610 4385.7 4171.5 3964.9 3758.9 3547.8 3334.3 3136.3 2966.9
2815.2 2698.9 2614.7 2550.1 2489.2 2419.8 2325 2197 2038.9 1850.4
1618.8 1381.8 1107.2 822.1 534.9 237 0
5771.6 5711.4 5660.9 5642.8 5651.6 5662.7 5615.5 5471.5 5236.8 4970.4
4711.9 4486 4287.3 4113.2 3948.9 3776.6 3587.9 3387.5 3188.1 3010.3
2853.7 2737 2675 2637.8 2602.8 2562 2476.1 2322.8 2128.4 1911.8
1665.9 1419.7 1138.8 837.6 551.5 243.6 0
5771.6 5763.9 5752.8 5761.7 5779.4 5781.6 5710.7 5530.2 5252.3 4940
4629.9 4386.3 4209.1 4078.5 3963.3 3829.3 3668.7 3489.3 3286.7 3095.1
2952.3 2874.8 2882.5 2890.3 2865.9 2806.1 2662.1 2427.4 2162.7 1911.3
1674.4 1424.1 1139.5 828.3 539.3 228.1 0
5771.6 5811.1 5845.8 5888.6 5936 5946.2 5893 5744.6 5501.9 5224.2
4921.2 4651.4 4431.7 4257.9 4112.8 3960 3787.2 3598.5 3397.4 3238
3140.1 3090.7 3083.4 3067.4 2982.8 2820.5 2660.4 2432.2 2162.7 1889.6
1574.2 1259.1 942.4 660 414.2 176.1 0
5771.6 5859.8 5944.4 6026.1 6099 6130.2 6106.1 6000.9 5819.5 5606.6
5369 5151.7 4970.1 4813.5 4659.6 4478.5 4262.3 4023.8 3770.4 3570
3436.9 3349.2 3285.6 3210.3 3095.1 2894.9 2695.6 2412.8 2071.7 1760.5
1429.4 1118.5 823.4 572.3 349.9 149.7 0
5771.6 5908.5 6043 6163.7 6261.6 6314.3 6319.1 6257.1 6137.1 5989.1
5817.1 5652.1 5508.5 5369 5206.4 4996.9 4737.4 4449 4143.4 3902
3733.6 3607.8 3487.8 3353.1 3207.4 2969.5 2730.8 2393 1980.4 1631.2
1284.6 977.8 704.3 484.6 285.7 123.6 0
5771.6 5959.5 6148.4 6319.8 6451.4 6538 6576.7 6556.1 6499.4 6429.9
6361.2 6315.4 6293.9 6267.3 6217.3 6131.5 6013.5 5891.7 5778.5 5685.1
5583.2 5411.1 5125.8 4723.6 4201.4 3576.4 3014.1 2473.7 1957.6 1561.6
1221.7 934.8 686.6 481 287.5 125.1 0
5771.6 6010.4 6254 6475.9 6640.9 6761.6 6834.3 6855.1 6861.8 6870.6
6905.6 6978.7 7078.8 7165.2 7228.5 7266.2 7289.9 7334.8 7413.9 7468.2
7432.7 7214.6 6763.9 6093.9 5195.4 4183.2 3297.3 2554.1 1934.6 1492.3
1158.8 892.1 668.9 477.9 289 126.7 0
5771.6 6060.9 6358.8 6636.3 6852.7 7001.7 7094.7 7139.3 7174 7221
7306 7438.9 7611 7790.6 7995.3 8224.5 8515.5 8896.2 9397.2 9931
10426.2 10747.8 10676.9 10178.1 9249.9 7994.8 6714.2 5459.8 4298.8 3286.5
2385.3 1616.3 1041.4 640.5 342.4 142 0
5771.6 6111.6 6463.8 6796.6 7064.6 7241.8 7355.2 7423.4 7486.3 7571.1
7706.2 7898.9 8143.2 8416.1 8762 9182.8 9740.9 10457.6 11380.5 12393.8
13419.6 14280.7 14589.7 14262.6 13304.5 11806.4 10131.4 8365.6 6663.1 5080.6
3611.8 2340.6 1414.1 803.5 396 157.2 0
5771.6 6159.2 6569 6970.1 7284.1 7482.8 7606.6 7678.3 7751.4 7842
7971.3 8152.1 8387.5 8657.9 8993.9 9478.3 10171.5 11079.1 12218.8 13573.8
15198.5 16905.2 18418.3 19490.7 19758.7 18630.3 17033.7 15133.6 13060.4 10812.9
8236.4 5764.8 3714.1 2149.6 967 316.7 0
5771.6 6206.8 6674.2 7143.7 7503.6 7724 7857.9 7933.2 8016.3 8112.6
8236.7 8405 8632 8900 9225.6 9773.7 10602 11700.5 13057.1 14753.6
16977.2 19529.7 22247.2 24718.9 26212.7 25454.2 23936 21901.7 19457.7 16545.3
12861.1 9189 6014.2 3496 1538.1 476.2 0
